See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZR | 16

Temp:

S (-30 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM8335TLE/NOPB


General-Purpose Output Expander with MIPI RFFE Host Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.35
10 - 24 $ 2.02
25 - 99 $ 1.99
100 - 249 $ 1.62
250 - 499 $ 1.59
500 - 749 $ 1.34
750 - 999 $ 1.10
1000 - 9999 $ 0.92

Adjust your quantity during checkout

Texas Instruments LM8335TLE/NOPB

The LM8335 General Purpose Output Expander is a dedicated device to provide flexible and general purpose, host programmable output expansion functions. This device communicates with a host processor through a MIPI® RFFE Interface (Mobile Industry Processor Interface RF Front-End).

Eight general purpose outputs (GPO) can be configured by the host controller as drive high/low/high-z. Weak pull-ups (PU) or weak pull-downs (PD) can be enabled.

Upon power-on, the LM8335 default configuration is for all GPO to be set based on the state of the CFG pin.

After startup, any changes to the default configuration must be sent from the host via the MIPI RFFE host interface..

The LM8335 is available in a 16-bump lead-free DSBGA package of size 1.965 mm x 1.965 mm x 0.6 mm (0.5 mm pitch).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00