See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM8365BALMFX27/NOPB


Active Low Reset IC with Low Quiescent Current and Programmable Output Delay

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.90
10 - 24 $ 0.78
25 - 99 $ 0.70
100 - 249 $ 0.62
250 - 499 $ 0.54
500 - 749 $ 0.41
750 - 999 $ 0.30
1000 - 9999 $ 0.25

Adjust your quantity during checkout

Texas Instruments LM8365BALMFX27/NOPB

The LM8365 device is a micropower undervoltage sensing circuit that is ideal for use in battery-powered microprocessor based systems, where extended battery life is a key requirement.

Threshold voltages of 2.7 V and 4.5 V are available with an active-low, open-drain output. These devices feature a very-low quiescent current of 0.65 µA typical. The LM8365 features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, a time delayed output which can be programmed by the system designer, and specified Reset operation down to 1 V with extremely-low standby current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00