See datasheet for actual packaging/pinout drawings


Package | PIN:

DBQ | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Triple Remote and Local Temperature Sensor with SMBus, I2C Interface and ACPI Compatible

TI Store Price:

1 - 9 $ 6.02
10 - 24 $ 5.43
25 - 99 $ 4.98
100 - 249 $ 4.47
250 - 499 $ 4.12
500 - 749 $ 3.63
750 - 999 $ 3.22
1000 - 9999 $ 2.79

Adjust your quantity during checkout

Texas Instruments LM83CIMQA/NOPB

The LM83 is a digital temperature sensor with a 2 wire serial interface that senses the voltage and thus the temperature of three remote diodes using a Delta-Sigma analog-to-digital converter with a digital over-temperature detector. The LM83 accurately senses its own temperature as well as the temperature of three external devices, such as Pentium II® Processors or diode connected 2N3904s. The temperature of any ASIC can be detected using the LM83 as long as a dedicated diode (semiconductor junction) is available on the die. Using the SMBus interface a host can access the LM83's registers at any time. Activation of a T_CRIT_A# output occurs when any temperature is greater than a programmable comparator limit, T_CRIT. Activation of an INT# output occurs when any temperature is greater than its corresponding programmable comparator HIGH limit.

The host can program as well as read back the state of the T_CRIT register and the four T_HIGH registers. Three state logic inputs allow two pins (ADD0, ADD1) to select up to 9 SMBus address locations for the LM83. The sensor powers up with default thresholds of 127°C for T_CRIT and all T_HIGHs. The LM83 is pin for pin and register compatible with the LM84 as well as the Maxim MAX1617 and the Analog Devices ADM1021.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00