See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 16

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.58
10 - 24 $ 3.23
25 - 99 $ 3.00
100 - 249 $ 2.63
250 - 499 $ 2.47
500 - 749 $ 2.10
750 - 999 $ 1.77
1000 - 9999 $ 1.69
  View datasheet for LM84BIMQAX/NOPB View product folder for LM84BIMQAX/NOPB

Adjust your quantity during checkout

LM84BIMQAX/NOPB-±1°C Remote and Local Temperature Sensor with SMBus, I2C Interface

The LM84 is a remote diode temperature sensor, Delta-Sigma analog-to-digital converter, and digital over-temperature detector with an SMBus™ interface. The LM84 senses its own temperature as well as the temperature of a target IC with a diode junction, such as a Pentium® II processor or a diode connected 2N3904. A diode junction (semiconductor junction) is required on the target IC's die. A host can query the LM84 at any time to read the temperature of this diode as well as the temperature state of the LM84 itself. A T_CRIT_A# interrupt output becomes active when the temperature is greater than a programmable comparator limit, T_CRIT.

The host can program as well as read back the state of the T_CRIT register. Three state logic inputs allow two pins (ADD0, ADD1) to select up to 9 SMBus address locations for the LM84. The sensor powers up with default thresholds of 127°C for T_CRIT.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00