See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.85
25 - 99 $ 0.78
100 - 249 $ 0.67
250 - 499 $ 0.62
500 - 749 $ 0.50
750 - 999 $ 0.40
1000 - 9999 $ 0.36
  View datasheet for LM9036M-5.0/NOPB View product folder for LM9036M-5.0/NOPB

Adjust your quantity during checkout

LM9036M-5.0/NOPB-Ultra-Low Quiescent Current Voltage Regulator

The LM9036 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036 is ideally suited for automotive and other battery operated systems. The LM9036 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036 has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00