See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM9076QBMA-5.0/NOPB


150mA Ultra-Low Quiescent Current LDO Regulator with Delayed Reset Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.04
10 - 24 $ 2.73
25 - 99 $ 2.57
100 - 249 $ 2.24
250 - 499 $ 2.09
500 - 749 $ 1.80
750 - 999 $ 1.54
1000 - 9999 $ 1.30

Adjust your quantity during checkout

Texas Instruments LM9076QBMA-5.0/NOPB

The LM9076Q is a ±3%, 150 mA logic controlled voltage regulator. The regulator features an active low delayed reset output flag which can be used to reset a microprocessor system at turn-ON and in the event that the regulator output voltage falls below a minimum value. An external capacitor programs a delay time interval before the reset output pin can return high.

Designed for automotive and industrial applications, the LM9076Q contains a variety of protection features such as thermal shutdown, input transient protection and a wide operating temperature range. The LM9076Q uses an PNP pass transistor which allows low drop-out voltage operation.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00