See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

S (-50 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LM94022BIMGX/NOPB


±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.08
10 - 24 $ 0.93
25 - 99 $ 0.90
100 - 249 $ 0.69
250 - 499 $ 0.68
500 - 749 $ 0.57
750 - 999 $ 0.46
1000 - 9999 $ 0.37

Adjust your quantity during checkout

Texas Instruments LM94022BIMGX/NOPB

The LM94022/-Q1 device is a precision analog output CMOS integrated-circuit temperature sensor with selectable linear negative temperature coefficient (NTC). A class-AB output structure gives the LM94022/-Q1 strong output source and sink current capability for driving heavy transient loads such as that presented by the input of a sample-and-hold analog-to-digital converter. The low 5.4-µA supply current and 1.5-V operating voltage of the LM94022/-Q1 make it ideal for battery-powered systems as well as general temperature-sensing applications.

The Gain Select 1 (GS1) and Gain Select 0 (GS0) logic inputs select one of four gains for the temperature-to-voltage output transfer function: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. Selecting –5.5 mV/°C (GS1 and GS0 both tied low), allows the LM94022/-Q1 to operate down to 1.5-V supply while measuring temperature over the full range of −50°C to +150°C. Maximum temperature sensitivity, –13.6 mV/°C, is selected when GS1 and GS0 are both tied high. The gain-select inputs can be tied directly to VDD or Ground without any pullup or pulldown resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00