See datasheet for actual packaging/pinout drawings


2-Diode Input and Local Digital Temperature Sensor with Two-Wire Interface and Outputs EVM

TI Store Price:

Unit price: $127.26

Texas Instruments LM95213EB/NOPB

The LM95213EB features an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface that can monitor the temperatue of two remote diodes as well as its own temperature. The LM95213EB is designed to ease the evaluation and design-in of TI's LM95213 remote diode and local digital temperature sensor. The LM95213EB board connects via USB to a PC and is controlled by the SensorEval software, which is included with the board. SensorEval software allows easy access and control of the LM95213's registers. The LM95213EB board is powered through the USB connection and no other external power sources are required.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00