See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM95231BIMM-1/NOPB


Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.57
10 - 24 $ 2.21
25 - 99 $ 2.17
100 - 249 $ 1.77
250 - 499 $ 1.74
500 - 749 $ 1.46
750 - 999 $ 1.21
1000 - 9999 $ 1.00

Adjust your quantity during checkout

Texas Instruments LM95231BIMM-1/NOPB

The LM95231 is a precision dual remote diode temperature sensor (RDTS) that uses Texas Instruments' TruTherm technology. The 2-wire serial interface of the LM95231 is compatible with SMBus 2.0. The LM95231 can sense three temperature zones, it can measure the temperature of its own die as well as two diode connected transistors. The LM95231 includes digital filtering and an advanced input stage that includes analog filtering and TruTherm technology that reduces processor-to-processor non-ideality spread. The diode connected transistors can be a “thermal diode” as found in Intel and AMD processors or can simply be a diode connected MMBT3904 transistor. TruTherm technology allows accurate measurement of “thermal diodes” found on small geometry processes, 90nm and below. The LM95231 supports user selectable thermal diode non-ideality of either a Pentium 4 processor on 90nm process or 2N3904.

The LM95231 resolution format for remote temperature readings can be programmed to be 11-bits signed or unsigned with the digital filtering disabled. When the filtering is enabled the resolution increases to 13-bits signed or unsigned. In the unsigned mode the LM95231 remote diode readings can resolve temperatures above 127°C. Local temperature readings have a resolution of 9-bits plus sign.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00