See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 24

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.13
10 - 24 $ 4.61
25 - 99 $ 4.31
100 - 249 $ 3.86
250 - 499 $ 3.60
500 - 749 $ 3.14
750 - 999 $ 2.71
1000 - 9999 $ 2.66
  View datasheet for LM96000CIMT/NOPB View product folder for LM96000CIMT/NOPB

Adjust your quantity during checkout

LM96000CIMT/NOPB-Hardware Monitor with Integrated Fan Control

The LM96000, hardware monitor, has a two wire digital interface compatible with SMBus 2.0. Using an 8-bit ΣΔ ADC, the LM96000 measures:

  • the temperature of two remote diode connected transistors as well as its own die
  • the VCCP, 2.5V, 3.3VSBY, 5.0V, and 12V supplies (internal scaling resistors).

To set fan speed, the LM96000 has three PWM outputs that are each controlled by one of three temperature zones. High and low PWM frequency ranges are supported. The LM96000 includes a digital filter that can be invoked to smooth temperature readings for better control of fan speed. The LM96000 has four tachometer inputs to measure fan speed. Limit and status registers for all measured values are included.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00