See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00

LM96080EB/NOPB-LM96080 Evaluation Board

The LM96080EB is the evaluation board for LM96080, a hardware monitor that contains a 10-bit delta-sigma ADC capable of measuring 7 positive voltages and local temperature. The LM96080EB connects via USB to a PC and is controlled by the SensorEval software. SensorEval software allows easy access and control of the LM96080's registers and reports voltage, temperature, and fan outputs. The LM96080EB board is powered through the USB connection and no other external power sources are required.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00