See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $4,999.00
 

Adjust your quantity during checkout

LM97600RB/NOPB-LM97600RB Reference Board

The LM97600RB demonstrates a high-performance signal acquisition sub-system that provides an average output word size of 7.6 bits, and corresponding SNR and dynamic range on one to four channels at signal frequencies in excess of 1.0 GHz. Sampling rates of up to 1.25 GSPS on 4 inputs, 2.5 GSPS on 2 inputs, or 5.0 GSPS on 1 input are possible. The board showcases the following TI devices:

  • LM97600 analog-to-digital converter
  • LMX2531LQ2570E clock synthesizer
  • LP3878MR-ADJ linear LDO regulators
  • LM2738YMY switching regulators

In addition, the board also employs the Xilinx XC5VFX70T-3FF1136C Virtex-5 FPGA for the critical function of capturing the high-speed digital data sourced by the ADC.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00