See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00
 

Adjust your quantity during checkout

LM97937EVM-LM97937 Dual-Channel 370MSPS Receiver and Feedback IC Evaluation Module

The LM97937EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ LM97937. The LM97937 is a low power, 9-bit, 370-MSPS analog to digital converter (ADC) with a buffered analog input, backend SNRBoost and Bit-Burst signal processing and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. A LMK04828 is placed on the EVM and can be optionally configured to provide an ultra-low-jitter ADC Device clock and SYSREF for a complete JESD204B subclass 1 clocking solution.

The LM97937 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The LM97937EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector and may optionally be connected to Xilinx’s KC705 evaluation platform.  The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00