See datasheet for actual packaging/pinout drawings

Package | PIN:

RME | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 138.60
10 - 24 $ 130.90
25 - 99 $ 127.60
100 - 249 $ 125.40
  View datasheet for LM97937RMER View product folder for LM97937RMER

Adjust your quantity during checkout

LM97937RMER-Dual-Channel 370MSPS Receiver and Feedback IC

The LM97937 device is a dual-channel 370 MSPS analog-to-digital converter (ADC) with JESD204B interface operating up to 7.4 Gb/s. SNRBoost technology with bandpass spectral shaping improves the noise density at the intermediate frequency and Bit-Burst technology provides temporary and periodic resolution enhancement. The integrated input buffer reduces charge kick-back noise and eases the system level design of the driving amplifier, anti-aliasing filter and impedance matching. An input sampling clock divider provides integer divide ratios with configurable phase selection to simplify system clocking. The device comes in a 56-pin, 8-mm × 8-mm QFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00