See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.58
10 - 24 $ 1.41
25 - 99 $ 1.30
100 - 249 $ 1.11
250 - 499 $ 1.03
500 - 749 $ 0.84
750 - 999 $ 0.67
1000 - 9999 $ 0.60
  View datasheet for LMC6022IM/NOPB View product folder for LMC6022IM/NOPB

Adjust your quantity during checkout

LMC6022IM/NOPB-Low Power CMOS Dual Operational Amplifier

The LMC6022 is a CMOS dual operational amplifier which can operate from either a single supply or dual supplies. Its performance features include an input common-mode range that reaches V, low input bias current, and voltage gain (into 100k and 5 kΩ loads) that is equal to or better than widely accepted bipolar equivalents, while the power supply requirement is less than 0.5 mW.

This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6024 datasheet for a CMOS quad operational amplifier with these same features.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00