See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMC6035IMX/NOPB


Low Power 2.7V Single Supply CMOS Operational Amplifiers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.49
10 - 24 $ 1.28
25 - 99 $ 1.26
100 - 249 $ 1.03
250 - 499 $ 1.01
500 - 749 $ 0.85
750 - 999 $ 0.70
1000 - 9999 $ 0.58

Adjust your quantity during checkout

Texas Instruments LMC6035IMX/NOPB

The LMC6035/6 is an economical, low voltage op amp capable of rail-to-rail output swing into loads of 600Ω. LMC6035 is available in a chip sized package (8-Bump DSBGA) using micro SMD package technology. Both allow for single supply operation and are ensured for 2.7V, 3V, 5V and 15V supply voltage. The 2.7 supply voltage corresponds to the End-of-Life voltage (0.9V/cell) for three NiCd or NiMH batteries in series, making the LMC6035/6 well suited for portable and rechargeable systems. It also features a well behaved decrease in its specifications at supply voltages below its ensured 2.7V operation. This provides a “comfort zone” for adequate operation at voltages significantly below 2.7V. Its ultra low input currents (IIN) makes it well suited for low power active filter application, because it allows the use of higher resistor values and lower capacitor values. In addition, the drive capability of the LMC6035/6 gives these op amps a broad range of applications for low voltage systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00