Ultra-low power consumption and low input-leakage current are the hallmarks of the
LMC6044. Providing input currents of only 2 fA typical, the LMC6044 can operate from a single
supply, has output swing extending to each supply rail, and an input voltage range that includes
ground.
The LMC6044 is ideal for use in systems requiring ultra-low power consumption. In
addition, the insensitivity to latch-up, high output drive, and output swing to ground without
requiring external pull-down resistors make it ideal for single-supply battery-powered
systems.
Other applications for the LMC6044 include bar code reader amplifiers, magnetic and
electric field detectors, and hand-held electrometers.
This device is built with National's advanced Double-Poly Silicon-Gate CMOS
process.
See the LMC6041 for a single, and the LMC6042 for a dual amplifier with these
features.
View datasheet View product folder