See datasheet for actual packaging/pinout drawings

Package | PIN:

NFF | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.21
10 - 24 $ 2.89
25 - 99 $ 2.69
100 - 249 $ 2.36
250 - 499 $ 2.21
500 - 749 $ 1.88
750 - 999 $ 1.58
1000 - 9999 $ 1.51
  View datasheet for LMC6044IN/NOPB View product folder for LMC6044IN/NOPB

Adjust your quantity during checkout

LMC6044IN/NOPB-CMOS Quad Micropower Operational Amplifier

Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6044. Providing input currents of only 2 fA typical, the LMC6044 can operate from a single supply, has output swing extending to each supply rail, and an input voltage range that includes ground.

The LMC6044 is ideal for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, high output drive, and output swing to ground without requiring external pull-down resistors make it ideal for single-supply battery-powered systems.

Other applications for the LMC6044 include bar code reader amplifiers, magnetic and electric field detectors, and hand-held electrometers.

This device is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6041 for a single, and the LMC6042 for a dual amplifier with these features.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00