The LMC6061 is a precision single low offset voltage, micropower operational amplifier,
capable of precision single supply operation. Performance characteristics include ultra low input
bias current, high voltage gain, rail-to-rail output swing, and an input common mode voltage range
that includes ground. These features, plus its low power consumption, make the LMC6061 ideally
suited for battery powered applications.
Other applications using the LMC6061 include precision full-wave rectifiers, integrators,
references, sample-and-hold circuits, and true instrumentation amplifiers.
This device is built with TI's advanced double-Poly Silicon-Gate CMOS process.
For designs that require higher speed, see the LMC6081 precision single operational
amplifier.
For a dual or quad operational amplifier with similar features, see the LMC6062 or
LMC6064 respectively.
PATENT PENDING
View datasheet View product folder