See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMC6062IN/NOPB


Precision CMOS Dual Micropower Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.68
10 - 24 $ 2.41
25 - 99 $ 2.27
100 - 249 $ 1.97
250 - 499 $ 1.84
500 - 749 $ 1.59
750 - 999 $ 1.36
1000 - 9999 $ 1.15

Adjust your quantity during checkout

Texas Instruments LMC6062IN/NOPB

The LMC6062 is a precision dual low offset voltage, micropower operational amplifier, capable of precision single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common mode voltage range that includes ground. These features, plus its low power consumption, make the LMC6062 ideally suited for battery powered applications.

Other applications using the LMC6062 include precision full-wave rectifiers, integrators, references, sample-and-hold circuits, and true instrumentation amplifiers.

This device is built with TI's advanced double-Poly Silicon-Gate CMOS process.

For designs that require higher speed, see the LMC6082 precision dual operational amplifier.

PATENT PENDING

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00