See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMC6064IM/NOPB


Precision CMOS Quad Micropower Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.21
10 - 24 $ 3.79
25 - 99 $ 3.54
100 - 249 $ 3.17
250 - 499 $ 2.96
500 - 749 $ 2.58
750 - 999 $ 2.23
1000 - 9999 $ 2.18

Adjust your quantity during checkout

Texas Instruments LMC6064IM/NOPB

The LMC6064 is a precision quad low offset voltage, micropower operational amplifier, capable of precision single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common mode voltage range that includes ground. These features, plus its low power consumption make the LMC6064 ideally suited for battery powered applications.

Other applications using the LMC6064 include precision full-wave rectifiers, integrators, references, sample-and-hold circuits, and true instrumentation amplifiers.

This device is built with TI's advanced double-Poly Silicon-Gate CMOS process.

For designs that require higher speed, see the LMC6084 precision quad operational amplifier.

For single or dual operational amplifier with similar features, see the LMC6061 or LMC6062 respectively.

PATENT PENDING

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00