The LMC6482 device provides a common-mode range that extends to both supply rails. This
rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique
among rail-to-rail input amplifiers. The device is ideal for systems,
such as data acquisition, that require a large input signal range. The LMC6482 is also an excellent
upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and
TLC277.
Maximum dynamic signal range is assured in low voltage and single supply systems by the
rail-to-rail output swing of the LMC6482. The rail-to-rail output swing is ensured for loads down
to 600 Ω of the device. Ensured low-voltage characteristics and low-power dissipation make the
LMC6482 especially well-suited for battery-operated systems. LMC6482 is also available in a VSSOP
package, which is almost half the size of a SOIC-8 device. See the LMC6484 data sheet for a quad
CMOS operational amplifier with these same features.
View datasheet View product folder