See datasheet for actual packaging/pinout drawings

Package | PIN:

NFF | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.87
10 - 24 $ 2.59
25 - 99 $ 2.41
100 - 249 $ 2.11
250 - 499 $ 1.98
500 - 749 $ 1.68
750 - 999 $ 1.42
1000 - 9999 $ 1.36
  View datasheet for LMC6484AIN/NOPB View product folder for LMC6484AIN/NOPB

Adjust your quantity during checkout

LMC6484AIN/NOPB-Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Operational Amplifier

The LMC6484 device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers.

It is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6484 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC274 and TLC279.

Maximum dynamic signal range is assured in low voltage and single-supply systems by the rail-to-rail output swing of the LMC6484. The rail-to-rail output swing of the LMC6484 is ensured for loads down to 600 Ω.

Specified low voltage characteristics and low power dissipation make the LMC6484 especially well-suited for battery-operated systems.

See the LMC6482 (SNOS674) data sheet for a dual CMOS operational amplifier with these same features.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00