See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.67
10 - 24 $ 4.20
25 - 99 $ 3.91
100 - 249 $ 3.43
250 - 499 $ 3.22
500 - 749 $ 2.73
750 - 999 $ 2.31
1000 - 9999 $ 2.20
  View datasheet for LMC6494BEM/NOPB View product folder for LMC6494BEM/NOPB

Adjust your quantity during checkout

LMC6494BEM/NOPB-Quad CMOS Rail-to-Rail Input and Output Operational Amplifier

The LMC6492/LMC6494 amplifiers were specifically developed for single supply applications that operate from −40°C to +125°C. This feature is well-suited for automotive systems because of the wide temperature range. A unique design topology enables the LMC6492/LMC6494 common-mode voltage range to accommodate input signals beyond the rails. This eliminates non-linear output errors due to input signals exceeding a traditionally limited common-mode voltage range. The LMC6492/LMC6494 signal range has a high CMRR of 82 dB for excellent accuracy in non-inverting circuit configurations.

The LMC6492/LMC6494 rail-to-rail input is complemented by rail-to-rail output swing. This assures maximum dynamic signal range which is particularly important in 5V systems.

Ultra-low input current of 150 fA and 120 dB open loop gain provide high accuracy and direct interfacing with high impedance sources.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00