See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LMC660CM/NOPB


CMOS Quad Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.60
10 - 24 $ 2.24
25 - 99 $ 2.20
100 - 249 $ 1.79
250 - 499 $ 1.76
500 - 749 $ 1.48
750 - 999 $ 1.22
1000 - 9999 $ 1.01

Adjust your quantity during checkout

Texas Instruments LMC660CM/NOPB

The LMC660 CMOS Quad operational amplifier is ideal for operation from a single supply. It operates from +5V to +15.5V and features rail-to-rail output swing in addition to an input common-mode range that includes ground. Performance limitations that have plagued CMOS amplifiers in the past are not a problem with this design. Input VOS, drift, and broadband noise as well as voltage gain into realistic loads (2 kΩ and 600Ω) are all equal to or better than widely accepted bipolar equivalents.

This chip is built with TI's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC662 datasheet for a dual CMOS operational amplifier with these same features.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00