See datasheet for actual packaging/pinout drawings

Package | PIN:

NDJ | 11

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.52
10 - 24 $ 14.43
25 - 99 $ 13.92
100 - 249 $ 12.16
250 - 499 $ 11.57
500 - 749 $ 10.65
750 - 999 $ 9.56
  View datasheet for LMD18200T/NOPB View product folder for LMD18200T/NOPB

Adjust your quantity during checkout

LMD18200T/NOPB-3A, 55V H-Bridge

The LMD18200 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. Ideal for driving DC and stepper motors; the LMD18200 accommodates peak output currents up to 6A. An innovative circuit which facilitates low-loss sensing of the output current has been implemented.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00