See datasheet for actual packaging/pinout drawings

Package | PIN:

NDJ | 11

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.75
10 - 24 $ 13.71
25 - 99 $ 13.24
100 - 249 $ 11.56
250 - 499 $ 11.00
500 - 749 $ 10.13
750 - 999 $ 9.01
1000 - 9999 $ 9.01
  View datasheet for LMD18201T/NOPB View product folder for LMD18201T/NOPB

Adjust your quantity during checkout

LMD18201T/NOPB-3-Amp, 55 Volt H-Bridge

The LMD18201 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. The H-Bridge configuration is ideal for driving DC and stepper motors. The LMD18201 accommodates peak output currents up to 6A. Current sensing can be achieved via a small sense resistor connected in series with the power ground lead. For current sensing without disturbing the path of current to the load, the LMD18200 is recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00