See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

KTT | 5

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

LME49600TS/NOPB


High Performance, High Fidelity, High Current Audio Buffer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.88
10 - 24 $ 4.39
25 - 99 $ 4.10
100 - 249 $ 3.67
250 - 499 $ 3.43
500 - 749 $ 2.98
750 - 999 $ 2.58
1000 - 9999 $ 2.53

Texas Instruments LME49600TS/NOPB

The LME49600 is a high performance, low distortion high fidelity 250mA audio buffer. The LME49600 is designed for a wide range of applications. It can be used inside the feedback loop of op amps.

The LME49600 offers a pin-selectable bandwidth: a low current, 110MHz bandwidth mode that consumes 7.3mA and a wide 180MHz bandwidth mode that consumes 13.2mA. In both modes the LME49600 has a nominal 2000V/μs slew rate. Bandwidth is easily adjusted by either leaving the BW pin unconnected or connecting a resistor between the BW pin and the VEE pin.

The LME49600 is fully protected through internal current limit and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00