See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

LMG34XX-BB-EVM-LMG34xx GaN System-level Evaluation Mother Board

The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG34XX half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter.  By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching.  This EVM is capable of delivering up to 8 A of output current with adequate thermal management (forced air, low frequency operation, etc) to insure the maximum operating temperature is not exceeded.  This EVM is not suitable for transient measurements since it is an open loop board.
Only a single pulse width modulated input is required, with complementary pulse width modulated signals and corresponding dead time generated on board.  Probe points are provided to allow for key logic and power stage waveforms to be measured with oscilloscope probes that have short ground springs.

The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG34XX half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter.  By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching.  This EVM is capable of delivering up to 8 A of output current with adequate thermal management (forced air, low frequency operation, etc) to insure the maximum operating temperature is not exceeded.  This EVM is not suitable for transient measurements since it is an open loop board.

Only a single pulse width modulated input is required, with complementary pulse width modulated signals and corresponding dead time generated on board.  Probe points are provided to allow for key logic and power stage waveforms to be measured with oscilloscope probes that have short ground springs.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00