See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUM | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMH0001SQE/NOPB


SMPTE 259M / 344M Serial Digital Cable Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.42
10 - 24 $ 4.88
25 - 99 $ 4.55
100 - 249 $ 4.08
250 - 499 $ 3.81
500 - 749 $ 3.32
750 - 999 $ 2.87
1000 - 9999 $ 2.81

Adjust your quantity during checkout

Texas Instruments LMH0001SQE/NOPB

The LMH0001 SMPTE 259M / 344M Serial Digital Cable Driver is designed for use in SMPTE 259M / 344M serial digital video applications. The LMH0001 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 540 Mbps.

The output voltage swing of the LMH0001 is adjustable via a single external resistor.

The LMH0001 is powered from a single 3.3V supply. Power consumption is typically 125mW. The LMH0001 is available in a 16-pin WQFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00