See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUM | 16

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMH0044SQE/NOPB


SMPTE 292M / 259M Adaptive Cable Equalizer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 23.20
10 - 24 $ 20.91
25 - 99 $ 20.03
100 - 249 $ 17.62
250 - 499 $ 16.86
500 - 749 $ 15.54
750 - 999 $ 14.01
1000 - 9999 $ 12.44

Adjust your quantity during checkout

Texas Instruments LMH0044SQE/NOPB

The LMH0044 SMPTE 292M / 259M adaptive cable equalizer is a monolithic integrated circuit for equalizing data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 1.485 Gbps and supports SMPTE 292M, SMPTE 344M and SMPTE 259M.

The LMH0044 implements DC restoration to correctly handle pathological data conditions (DC restoration may be bypassed for low data rate applications). The equalizer may be driven in either a single ended or differential configuration.

Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00