See datasheet for actual packaging/pinout drawings


Package | PIN:

RHS | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


HD, SD, DVB-ASI SDI Serializer with LVDS Interface

TI Store Price:

1 - 9 $ 26.20
10 - 24 $ 25.02
25 - 99 $ 23.55
100 - 249 $ 21.64
250 - 499 $ 21.19
500 - 749 $ 20.16
750 - 999 $ 18.69
1000 - 9999 $ 16.73

Adjust your quantity during checkout

Texas Instruments LMH0050SQE/NOPB

The LMH0340/0040/0070/0050 SDI Serializers are part of TI’s family of FPGA-Attach SER/DES products supporting 5-bit LVDS interfaces with FPGAs. An FPGA Host will format data with supplied IP such that the output of the LMH0340 is compliant with the requirements of DVB-ASI, SMPTE 259M-C, SMPTE 292M and SMPTE 424M standards. See for details on which Standards are supported per device.

The interface between the SER (Serializer) and the FPGA consists of a 5 bit wide LVDS data bus, an LVDS clock and an SMBus interface. The LMH0340/0040/0070 SER devices include an integrated cable driver which is fully compliant with all of the SMPTE specifications listed above. The LMH0050 has a CML output driver that can drive a differential transmission line or interface to a cable driver.

The FPGA-Attach SER/DES family is supported by a suite of IP which allows the design engineer to quickly develop video applications using the SER/DES products. The SER is packaged in a physically small 48-pin WQFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00