See datasheet for actual packaging/pinout drawings

Package | PIN:

RUM | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.98
10 - 24 $ 14.85
25 - 99 $ 14.33
100 - 249 $ 12.52
250 - 499 $ 11.92
500 - 749 $ 10.97
750 - 999 $ 9.76
1000 - 9999 $ 9.76
  View datasheet for LMH0074SQE/NOPB View product folder for LMH0074SQE/NOPB

Adjust your quantity during checkout

LMH0074SQE/NOPB-SMPTE 259M / 344M Adaptive Cable Equalizer

The LMH0074 SMPTE 259M / 344M Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 540 Mbps and supports SMPTE 259M and SMPTE 344M.

The LMH0074 implements DC restoration to correctly handle pathological data conditions. The equalizer may be driven in either a single ended or differential configuration.

Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00