See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NYA | 25

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMH0344GR/NOPB


3 Gbps HD/SD SDI Adaptive Cable Equalizer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 19.29
10 - 24 $ 17.94
25 - 99 $ 17.31
100 - 249 $ 15.12
250 - 499 $ 14.39
500 - 749 $ 13.24
750 - 999 $ 11.78
1000 - 9999 $ 11.78

Adjust your quantity during checkout

Texas Instruments LMH0344GR/NOPB

The LMH0344 3-Gbps HD – SD SDI Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259.

The LMH0344 device implements DC restoration to correctly handle pathological data conditions. The equalizer may be driven in either a single-ended or differential configuration.

Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.

For applications using the 4:4:4:4 10 bits video format, the LMH0394 cable equalizer will provide better performance.

The device is available in two space-saving packages: a 4-mm × 4-mm 16-pin WQFN and even more space-efficient 3-mm × 3-mm 25-ball CS-BGA package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00