See datasheet for actual packaging/pinout drawings

Package | PIN:

RTW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 29.60
10 - 24 $ 27.67
25 - 99 $ 26.79
100 - 249 $ 23.82
250 - 499 $ 23.64
500 - 749 $ 22.24
750 - 999 $ 19.96
1000 - 9999 $ 19.90
  View datasheet for LMH0366SQ/NOPB View product folder for LMH0366SQ/NOPB

Adjust your quantity during checkout

LMH0366SQ/NOPB-3 Gbps HD/SD SDI Low Power Reclocker with Eye Monitor

The LMH0366 3 Gbps HD/SD SDI Low Power Reclocker with Integrated Eye Monitor retimes serial digital video data conforming to the SMPTE ST 424, SMPTE ST 292, and SMPTE ST 259-C standards. The reclocker operates at serial data rates of 125 Mbps, 270 Mbps, 1.4835 Gbps, 1.485 Gbps, 2.967 Gbps, and 2.97 Gbps.

The LMH0366 automatically detects the incoming data rate and retimes the data to suppress accumulated jitter. The reclocker recovers the serial data-rate clock and optionally provides it as an output.

The LMH0366 input has an FR4 equalizer capable of equalizing 0-60” of FR4 trace length, and also includes signal detection with a programmable threshold.

The LMH0366 has two differential serial data outputs and offers flexibility in selecting the output signals between the reclocked data, recovered clock, or bypassed data. The output drivers offer programmable de-emphasis for up to 40” of FR4 trace losses, in addition to programmable common mode voltage and swing for flexible interfacing.

The LMH0366 provides a 64 x 64 point eye monitor for analyzing the eye quality of the incoming signal.

The LMH0366 supports two modes of operation. In pin mode, the LMH0366 operates with control pins to set its operating state. In SPI mode, an optional SPI serial interface can be used to configure and monitor multiple LMH0366 devices in a daisy-chain configuration.

View datasheet
View product folder
Order SummaryEdit >
THS3095D (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00