See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $249.00

Adjust your quantity during checkout

Texas Instruments LMH2832EVM-75

The LMH2832EVM-75 evaluation module (EVM) is used to evaluate the dual LMH2832, digitally-controlled variable gain amplifier (DVGA) in a 40-pin VQFN package. The EVM is used to easily demonstrate the functionality and performance of LMH2832 across all the gain settings in a 75-Ω input environment. The EVM is ready to connect to power supplies, signal source, USB, and test instruments through the use of onboard connectors. The EVM is designed for 75-Ω interface on the inputs using F-connectors.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00