See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RMZ | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMH6401IRMZT


4.5 GHz Ultra Wideband Digital Variable Gain Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 18.71
10 - 24 $ 17.39
25 - 99 $ 16.79
100 - 249 $ 14.66
250 - 499 $ 13.96
500 - 749 $ 12.84
750 - 999 $ 11.43
1000 - 9999 $ 11.43

Adjust your quantity during checkout

Texas Instruments LMH6401IRMZT

The LMH6401 is a wideband, digitally-controlled, variable-gain amplifier (DVGA) designed for dc to radio frequency (RF), intermediate frequency (IF), and high-speed time-domain applications. The device is an ideal analog-to-digital converter (ADC) driver for dc- or ac-coupled applications that require an automatic gain control (AGC).

Noise and distortion performance is optimized to drive ultra-wideband ADCs. The amplifier has an 8-dB noise figure at maximum gain and a –63-dBc harmonic distortion at 1 GHz for full-scale signal levels. The device supports both single- and split-supply operation for driving an ADC. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements.

Gain control is performed via an SPI™ interface, allowing a 32-dB gain range from –6 dB to 26 dB in 1-dB steps. A power-down feature is also available through the external PD pin or SPI control.

This level of performance is achieved at a low power level of 345 mW. The operating ambient temperature range is –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00