See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NHJ | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMH6554LEE/NOPB


2.8 GHz Ultra Linear Fully Differential Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.54
10 - 24 $ 6.78
25 - 99 $ 6.33
100 - 249 $ 5.68
250 - 499 $ 5.30
500 - 749 $ 4.61
750 - 999 $ 3.99
1000 - 9999 $ 3.91

Adjust your quantity during checkout

Texas Instruments LMH6554LEE/NOPB

The LMH6554 device is a high-performance fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8- to 16-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6554 has unity gain, small-signal bandwidth of 2.8 GHz and allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

The low-impedance differential output of the device is designed to drive ADC inputs and any intermediate filter stage. The LMH6554 delivers 16-bit linearity up to 75 MHz when driving 2-V peak-to-peak into loads as low as 200 Ω.

The LMH6554 is fabricated in TI’s advanced complementary BiCMOS process and is available in a space-saving 14-lead UQFN package for higher performance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00