See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGH | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMH6555SQ/NOPB


Low Distortion 1.2 GHz Differential Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.16
10 - 24 $ 7.34
25 - 99 $ 6.86
100 - 249 $ 6.15
250 - 499 $ 5.74
500 - 749 $ 4.99
750 - 999 $ 4.32
1000 - 9999 $ 4.24

Adjust your quantity during checkout

Texas Instruments LMH6555SQ/NOPB

The LMH6555 is an ultra high speed differential line driver with 53 dB SFDR at 750 MHz. The LMH6555 features a fixed gain of 13.7 dB. An input to the device allows the output common mode voltage to be set independent of the input common mode voltage in order to simplify the interface to high speed differential input ADCs. A unique architecture allows the device to operate as a fully differential driver or as a single-ended to differential converter.

The outstanding linearity and drive capability (100Ω differential load) of this device are a perfect match for driving high speed analog-to-digital converters. When combined with the ADC081000/ ADC081500 (single or dual ADC), the LMH6555 forms an excellent 8-bit data acquisition system with analog bandwidths exceeding 750 MHz.

The LMH6555 is offered in a space saving 16-pin WQFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00