See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.99
10 - 24 $ 6.28
25 - 99 $ 5.87
100 - 249 $ 5.26
250 - 499 $ 4.91
500 - 749 $ 4.28
750 - 999 $ 3.70
1000 - 9999 $ 3.63
  View datasheet for LMH6572MQ/NOPB View product folder for LMH6572MQ/NOPB

Adjust your quantity during checkout

LMH6572MQ/NOPB-Triple 2:1 Video Multiplexer

The LMH 6572 is a high performance analog multiplexer optimized for professional grade video and other high fidelity, high bandwidth analog applications. The LMH6572 provides a 290MHz bandwidth at 2 VPP output signal levels. The 140 MHz of .1 dB bandwidth and a 1500 V/µs slew rate make this part suitable for High Definition Television (HDTV) and High Resolution Multimedia Video applications.

The LMH6572 supports composite video applications with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving a single, back terminated 75Ω load. The LM6572 can deliver 80 mA linear output current for driving multiple video load applications.

The LMH6572 has an internal gain of 2 V/V (+6 dBv) for driving back terminated transmission lines at a net gain of 1 V/V (0 dBv).

The LMH6572 is available in the SSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00