See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMH6601MGX/NOPB


250 MHz, 2.4V CMOS Operational Amplifier with Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.59
10 - 24 $ 1.37
25 - 99 $ 1.35
100 - 249 $ 1.10
250 - 499 $ 1.08
500 - 749 $ 0.91
750 - 999 $ 0.75
1000 - 9999 $ 0.62

Adjust your quantity during checkout

Texas Instruments LMH6601MGX/NOPB

The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00