See datasheet for actual packaging/pinout drawings

Package | PIN:

DDC | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.45
10 - 24 $ 4.00
25 - 99 $ 3.74
100 - 249 $ 3.35
250 - 499 $ 3.13
500 - 749 $ 2.72
750 - 999 $ 2.36
1000 - 9999 $ 2.31
  View datasheet for LMH7220MK/NOPB View product folder for LMH7220MK/NOPB

Adjust your quantity during checkout

LMH7220MK/NOPB-High Speed Comparator with LVDS Output

The LMH7220 is a high speed, low power comparator with an operating supply voltage range of 2.7V to 12V. The LMH7220 has a differential, LVDS output, driving 325 mV into a 100Ω symmetrical transmission line. The LMH7220 has a 2.9 ns propagation delay and 0.6 ns rise and fall times while the supply current is only 6.8 mA at 5V (load current excluded).

The LMH7220 inputs have a voltage range that extends 200 mV below ground, allowing ground sensing applications. The LMH7220 is available in the 6-Pin SOT package. This package is ideal where space is a critical item.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00