See datasheet for actual packaging/pinout drawings


LMK00304 Evaluation Board

TI Store Price:

Unit price: $249.00

Adjust your quantity during checkout

Texas Instruments LMK00304EVM/NOPB


The LMK00304 Evaluation Board allows functional and performance verification of the LMK00304 high-performance 4-output differential clock buffer device.


  • Low-noise clock fan-out with two banks of two differential outputs each and one LVCMOS output
  • Selectable differential output type (LVPECL, LVDS, HCSL, or Hi-Z), selectable via control pins
  • 3:1 input multiplexer with two universal input buffers and one crystal oscillator interface, selectable via control pins
  • Includes DIP switches to configure control pins
  • 3.3 V core and independent 3.3 V/2.5 V output supplies per output bank using onboard regulator options or direct supply inputs
  • Flexible input/output interface with controlled-impedance traces and edge SMA connectors
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00