See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NJK | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK00306SQE/NOPB


3.1-GHz Differential Clock Buffer/Level Translator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.29
10 - 24 $ 8.36
25 - 99 $ 7.80
100 - 249 $ 7.00
250 - 499 $ 6.53
500 - 749 $ 5.68
750 - 999 $ 4.92
1000 - 9999 $ 4.82

Adjust your quantity during checkout

Texas Instruments LMK00306SQE/NOPB

The LMK00306 is a 3-GHz, 6-output differential fanout buffer intended for high-frequency, low-jitter clock/data distribution and level translation. The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of 3 differential outputs and one LVCMOS output. Both differential output banks can be independently configured as LVPECL, LVDS, or HCSL drivers, or disabled. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00306 operates from a 3.3 V core supply and 3 independent 3.3 V/2.5 V output supplies.

The LMK00306 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00