See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK00308SQ/NOPB


3.1-GHz Differential Clock Buffer/Level Translator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.14
10 - 24 $ 7.57
25 - 99 $ 7.30
100 - 249 $ 6.38
250 - 499 $ 6.07
500 - 749 $ 5.59
750 - 999 $ 4.97
1000 - 9999 $ 4.97

Adjust your quantity during checkout

Texas Instruments LMK00308SQ/NOPB

The LMK00308 is a 3-GHz, 8-output differential fanout buffer intended for high-frequency, low-jitter clock/data distribution and level translation. The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of 4 differential outputs and one LVCMOS output. Both differential output banks can be independently configured as LVPECL, LVDS, or HCSL drivers, or disabled. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00308 operates from a 3.3 V core supply and 3 independent 3.3 V/2.5 V output supplies.

The LMK00308 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00