See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LMK00338EVM-LMK00338 Evaluation Module

The LMK00338 is a 400MHz, 8-output HCSL buffer intended for PCIe Gen1/2/3 Applications, low additive jitter clock distribution and level translation. The EVM allows the user to verify the functionality and performance specification of the device. Refer to the LMK00338 datasheet for the functional description and specifications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00