See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LMK00804BEVM-LMK00804B Evaluation Module

The LMK00804B is a low skew, high performance clock fanout buffer, which distributes up to four LVCMOS/LVTTL outputs (3.3V, 2.5V, 1.8V, or 1.5V levels).  The clocks are derived from one of two selectable inputs, which can accept differential or single-ended input signals. This evaluation module (EVM) is designed to demonstrate the functionality and electrical performance of the LMK00804B device.  For optimum performance, the board is equipped with 50-ohm SMA connectors and 50-ohm controlled impedance traces.

Order SummaryEdit >
LMP7701MA/NOPB (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00