See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LMK01000EVAL/NOPB-1.6 GHz Low Noise Clock Buffer, Divider, and Distributor

The LMK01000 Evaluation Kit simplifies evaluation of the LMK01000 1.6 GHz High Performance Clock Buffer, Divider, and Distributor. The package consists of an Evaluation Board, Evaluation Board Instructions, and a cable for programming the device through a PC parallel port. CodeLoader 4 is the software used to program the evaluation board. CodeLoader 4 will run on a Windows 2000 or Windows XP PC. The latest version of CodeLoader can be downloaded from TI's website. This evaluation kit is also recommended for the evaluation of the LMK01010 and LMK01020.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00