See datasheet for actual packaging/pinout drawings

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.02
10 - 24 $ 13.04
25 - 99 $ 12.58
100 - 249 $ 10.99
250 - 499 $ 10.46
500 - 749 $ 9.63
750 - 999 $ 8.64
1000 - 9999 $ 8.61
  View datasheet for LMK01010ISQE/NOPB View product folder for LMK01010ISQE/NOPB

Adjust your quantity during checkout

LMK01010ISQE/NOPB-1.6 GHz High Performance Clock Buffer, Divider, and Distributor

The LMK01000 family provides an easy way to divide and distribute high performance clock signals throughout the system. These devices provide best-in-class noise performance and are designed to be pin-to-pin and footprint compatible with LMK03000/LMK02000 family of precision clock conditioners.

The LMK01000 family features two programmable clock inputs (CLKin0 and CLKin1) that allow the user to dynamically switch between different clock domains.

Each device features 8 clock outputs with independently programmable dividers and delay adjustments. The outputs of the device can be easily synchronized by an external pin (SYNC*).


Target Applications

  • High performance Clock Distribution
  • Wireless Infrastructure
  • Medical Imaging
  • Wired Communications
  • Test and Measurement
  • Military / Aerospace

  • View datasheet
    View product folder
    Order SummaryEdit >
    Subtotal: $0.00
    Shipping & Handling: -
    Total (USD): $0.00