See datasheet for actual packaging/pinout drawings


LMK01801 Dual Clock Divider Buffer Evaluation Module

TI Store Price:

Unit price: $349.00

Adjust your quantity during checkout

Texas Instruments LMK01801BEVAL/NOPB

The LMK01801 Evaluation Kit simplifies evaluation of the LMK01801 3.1 GHz Dual Clock Divider Buffer. The package consists of an Evaluation Board, Evaluation Board Instructions, and a cable for programming the device through a PC parallel port. CodeLoader 4 is the software used to program the evaluation board. CodeLoader 4 will run on a Windows 2000 or Windows XP PC. The latest version of CodeLoader can be downloaded from TI's website.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00